Catalog navigation
CAD model selection
Company
Sita
Description
SitaIndra Green roof mineral wool insulating body - Parapet outlet green roof
Bill of material
SitaIndra Green roof mineral wool insulating body DN70 108500
Preview
Article number
108500
LOG Level
300
200
100
Description main article
SitaIndra green roof, MW insulating body, Bitumen connection sleeve
Nominal diameter
70 mm
External diameter
75 mm
Nozzel length
550 mm
Connection
bitumen-connection sleeve
Kind of roof
Nonventilated flat roof
Additional application areas
Terrace
Kind of drainage
Conventional drainage
Refurbishment
no
used roof area
yes
Parapet outlet
yes
unused roof area
yes
Roof outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
External piping
Vertical/Angled
horizontal
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
no
Screw-on flange
no
Connection sleeve
yes
Material
Polyurethane
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
no
pot inner diameter
189 mm
Temperature resistance, max.
80 °C
Temperature resistance, min.
-20 °C
Material class
Euroclass A1 /A1 non-flammable |Euroclass E / B2 normal flammability
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaIndra
Nozzle execution
horizontal
Kind of drainage
Conventional drainage
Nozzel gradient
80°-100°
Type of roof outlet
Centered drain
Thermal insulation
with thermal insulation
Trace heating
without heating
Material of outlet
Plastic
Surface of roof outlet
untreated
Option of sealing
with factory provided connection sleeve
Drain trap
without drain trap
Product name
SitaIndra green roof, MW insulating body, Bitumen connection sleeve
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
Datanorm number
108500
GTIN number
4027563701263
Description/supplementary text for the order number
SitaIndra green roof, angled, made of polyurethane, thermally insulated, according to DIN EN 1253-2 with enhanced quality standard according to RAL quality mark GZ-694, in size DN 70, with stainless steel connection pipe and safety clamp, vapour barrier plate flex for secure connection to the vapour barrier and two-part insulating body made of mineral wool with a heat conductivity lambda=0.04 W/mK and a compressive strength of 70 kPa, size: 480 x 980 x 120 mm. For drainage of retention roofs, with large foamed-in connection sleeve of choice (495 x 495 mm) to suit the roofing membrane and with securing ring for additional securing of the connection sleeve and possibly to hold the retaining element or retention component, supply and install to professional standards.
Preview - Generation
Preview
3D
Characteristics Graph
2D