??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
SitaCompact Angled - Balcony and terrace drainage rainwater outlet
Bill of material
SitaCompact angled DN50 191200
Preview
Article number
191200
LOG Level
Supplies
Description accessory
Description main article
SitaCompact angled DN 50, Bitumen-connection sleeve
Nominal diameter
50
mm
External diameter
50
mm
Nozzel length
68
mm
Height
mm
Connection
bitumen-sleeve
Kind of roof
Ventilated flat roof, insulated roof, inverted roof
Additional application areas
Balcony, terrace, loggia
Kind of drainage
Conventional drainage
Flat roof renovation
no
used roof area
yes
Parapet outlet
no
unused roof area
yes
Area outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
External piping, external drainage
Vertical/Angled
horizontal
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
no
Screw-on flange
no
Connection sleeve
yes
Heated
no
Nozzle cross section
round
Opening/Core borehole
0 mm
Construction height
no
Revision element
no
for emergency drainage
no
Inner diameter
90 mm
Temperature resistance max.
80 °C
Temperature resistance min.
-20 °C
Material
Polyurethane
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Material class
Euroclass E / B2 normal flammability
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Nozzle execution
horizontal
Kind of drainage
Conventional drainage
Inclination
80°-100°
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Drain body material
Plastic
Drain surfaces (basic body)
untreated
Option of sealing
with factory provided connection sleeve
Odour trap
without drain trap
Product name
SitaCompact angled DN 50, Bitumen-connection sleeve
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
no
Potential equalization (ground connection) available
no
Electrical connection
no
Fire resistance class retrofittable
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
Datanorm number
191200
GTIN number
4027563010785
Preview - Generation
Preview
3D
Characteristics Graph
2D