Catalog navigation
CAD model selection
Company
Sita
Description
SitaEasy - Parapet outlet
Bill of material
SitaEasy DN50 Parapet outlet 183000
Preview
Article number
183000
LOG Level
300
200
100
Description main article
SitaEasy DN 50, Bitumen connection sleeve
Nominal diameter
50
mm
External diameter
50
mm
Opening/Core borehole
107
mm
Support length
58 mm
Pot height
48
mm
Connection
bitumen-connection sleeve
Kind of roof
Ventilated flat roof, insulated roof, inverted roof
Additional application areas
Balcony, terrace, loggia
Kind of drainage
Conventional drainage
Refurbishment
no
used roof area
yes
Parapet outlet
yes
unused roof area
yes
Roof outlet
no
internal gutter
no
Pipe direction/ drainage (internal, external)
External piping
Vertical/Angled
horizontal
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
no
Screw-on flange
no
Connection sleeve
yes
Material
Polyurethane
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
no
Gross desity
0.5 g/cm³
pot inner diameter
68
mm
Temperature resistance, max.
80 °C
Temperature resistance, min.
-20.000 °C
Material class
Euroclass E / B2 normal flammability
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaEasy
Nozzle execution
horizontal
Kind of drainage
Conventional drainage
Nozzel gradient
80°-100°
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
Plastic
Surface of roof outlet
untreated
Option of sealing
with factory provided connection sleeve
Drain trap
without drain trap
Product name
SitaEasy DN 50, Bitumen connection sleeve
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
Datanorm number
183000
GTIN number
4027563015834
Description/supplementary text for the order number
Preview - Generation
Preview
3D
Characteristics Graph
2D