??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Connector - SitaKaskade Flat
Bill of material
SitaKaskade Flat Connector 330403
Preview
Article number
330403
LOG Level
Description main article
SitaKaskade Flat Connector
Kind of roof
Ventilated flat roof, insulated roof, inverted roof
Additional application areas
Balcony, terrace, loggia
Kind of drainage
Conventional drainage
Refurbishment
no
used roof area
yes
Parapet outlet
no
unused roof area
yes
Area outlet
no
internal gutter
no
Pipe direction/ drainage (internal, external)
no
Vertical/Angled
horizontal
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
yes
Screw-on flange
no
Connection sleeve
no
Heated
no
Nozzle cross section
rectangular
Construction height
no
Revision element
no
for emergency drainage
nein
Material
Rust-proof stainless steel
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Preview - Generation
Preview
3D
2D