??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Extension unit, 80 - 300 mm - SitaDSS Multi
Bill of material
SitaDSS Multi Extension unit 422799
Preview
Article number
422799
LOG Level
Description main article
SitaDSS Multi Extension unit, 80 - 300 mm
External diameter
110 mm
Nozzel length
400 mm
Connection
Screw-on flange
Material
Cast iron
Color
Grey
Surface
Smooth
Temperature resistance, min.
-20 °
Material class
Euroclass A1 /A1 non-flammable
Bridging of thermal insulation min.
80 mm
Bridging of thermal insulation max.
300 mm
Product Datasheet
Link
Preview - Generation
Preview
3D
2D