??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Extension unit - SitaGreen
Bill of material
SitaGreen Extension unit 231040
Preview
Article number
231040
LOG Level
Description main article
SitaGreen Extension unit, Height 50 - 80 mm
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
Compatibility
SitaGreen, SitaGreen Retention
Material
Polyurethane
Color
Yellow
Surface
Smooth
Length
400 mm
Width
400 mm
Height adjustmant max
50 mm
Height adjustment max
80 mm
Temperature resistance, min.
-20 °C
Temperature resistance, max.
80 °C
Material class
Euroclass E / B2 normal flammability
Product Datasheet
Link
Preview - Generation
Preview
3D
2D