??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Fix - SitaRetention
Bill of material
SitaRetention Fix 409103
Preview
Article number
LOG Level
Description main article
Nominal diameter
70 mm
External diameter
75 mm
Compatibility
Material
PE-HD
Temperature resistance, min.
-20 °C
Temperature resistance, max.
80 °C
Product Datasheet
Link
Preview - Generation
Preview
3D
2D