Catalog navigation
CAD model selection
Company
Sita
Description
Flat channel - SitaKaskade Flat
Bill of material
SitaKaskade Flat Flat channel 330402
Preview
Article number
330402
LOG Level
300
200
100
Description main article
SitaKaskade Flat, Flat channel1 m
Length
1000
mm
Kind of roof
Ventilated flat roof, insulated roof, inverted roof
Additional application areas
Balcony, terrace, loggia
Kind of drainage
Conventional drainage
Refurbishment
no
used roof area
yes
Parapet outlet
no
unused roof area
yes
Area outlet
no
internal gutter
no
Pipe direction/ drainage (internal, external)
no
Vertical/Angled
horizontal
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
yes
Screw-on flange
no
Connection sleeve
no
Heated
no
Nozzle cross section
rectangular
Construction height
no
Revision element
no
for emergency drainage
nein
Material
Rust-proof stainless steel
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Nozzle execution
horizontal
Kind of drainage
Conventional drainage
Inclination
80°-100°
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Drain body material
stainless steel
Drain surfaces (basic body)
brushed
Material number
1.4301
Option of sealing
without sealing
Odour trap
without drain trap
Product description
SitaKaskade Flat Flachkanal 1 m
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
No
Potential equalization (ground connection) available
No
Electrical connection
No
Fire resistance class retrofittable
No
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
GTIN number
4027563054970
Preview - Generation
Preview
3D
Characteristics Graph
2D