??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Fluid extension unit - SitaCompact
Bill of material
SitaCompact Fluid extension unit DN 75 192690
Preview
Article number
192690
LOG Level
Description main article
SitaCompact Aufstockelement, 220 mm, without connection connection sleeve
External diameter
75 mm
Nozzel length
255 mm
Connection
Adhesive flange
Material
Polyurethane
Color
Yellow
Surface
Smooth
Temperature resistance, max.
80 °C
Temperature resistance, min.
-20 °C
Material class
Euroclass E / B2 normal flammability
Bridging of thermal insulation min.
50 mm
Bridging of thermal insulation max.
220 mm
Product Datasheet
Link
Preview - Generation
Preview
3D
2D