??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Grating Double - SitaVasant Accessories
Bill of material
SitaVasant Grating Double 512000
Preview
Article number
512000
LOG Level
Description main article
Grating Double
Compatibility
SitaVasant Double
Material
Polyamide
Color
Black
Length
274 mm
Width
148 mm
Height
111 mm
Material class
Euroclass E / B2 normal flammability
Product Datasheet
Link
Preview - Generation
Preview
3D
2D