??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Insulating body for compensating ring - Sita Multi
Bill of material
Sita Multi Insulating body for compensating ring E409004
Preview
Article number
LOG Level
Description main article
Compatibility
Sita Multi
Material
Cellular glass
Color
Black
Length
280 mm
Width
280 mm
Height
mm
Temperature resistance, max.
1000 °C
Material class
Euroclass A1 /A1 non-flammable
Heat conductivity
0.046 W/(m*K)
Product Datasheet
Link
Preview - Generation
Preview
3D
2D