??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Insulating body for extension unit - Sita Multi
Bill of material
Sita Multi Insulating body for extension unit E409006
Preview
Article number
E409006
LOG Level
Description main article
SitaMulti Insulating body, Type B, 120 mm, Cellular glass
Compatibility
SitaMulti extension unit
Material
Cellular glass
Color
Black
Length
450 mm
Width
450 mm
Height
120 mm
Temperature resistance, max.
1000 °C
Material class
Euroclass A1 /A1 non-flammable
Heat conductivity
0.046 W/(m*K)
Product Datasheet
Link
Preview - Generation
Preview
3D
2D