??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Insulating body for extension unit - SitaDSS Multi
Bill of material
SitaDSS Multi Insulating body for extension element 429006
Preview
Article number
429006
LOG Level
Description main article
SitaDSS Multi Insulating body for extension element $ARTNR., 120 mm, Cellular glass
Compatibility
SitaDSS Multi
Material
Cellular glass
Color
Black
Length
450 mm
Width
450 mm
Height
120 mm
Temperature resistance, max.
1000 °C
Material class
Euroclass A1 /A1 non-flammable
Heat conductivity
0.046 W/(m*K)
Product Datasheet
Link
Preview - Generation
Preview
3D
2D