??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Insulating body for rainwater outlet - SitaDSS Multi
Bill of material
SitaDSS Multi Insulating body for rainwater outlet 429003
Preview
Article number
429003
LOG Level
Description main article
SitaDSS Multi Insulating body for rainwater outlet
Compatibility
SitaDSS Multi
Material
Cellular glass
Color
Black
Length
450 mm
Width
450 mm
Height
120 mm
Temperature resistance, max.
1000 °C
Material class
Euroclass A1 /A1 non-flammable
Heat conductivity
0.046 W/(m*K)
Product Datasheet
Link
Preview - Generation
Preview
3D
2D