??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Insulating body Mineral wool - SitaFireguard
Bill of material
SitaFireguard insulating body made of mineral fibres E109613
Preview
Article number
E109613
LOG Level
Description main article
SitaFireguard insulating body made of mineral fibres
Compatibility
SitaFireguard, SitaDSS Fireguard, SitaVent Fireguard
Material
Mineral wool
Length
300 mm
Width
300 mm
Temperature resistance, max.
1000 °C
Material class
Euroclass A1 /A1 non-flammable
Heat conductivity
0.04 W/(m*K)
Product Datasheet
Link
Preview - Generation
Preview
3D
2D