??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Sita
Description
Insulating body Mineral wool - SitaTurbo
Bill of material
SitaTurbo Insulating body Mineral wool 189121
Preview
Article number
189121
LOG Level
Description main article
SitaTurbo Insulating body, Mineral wool
Compatibility
SitaTurbo, SitaTurbo Max
Material
Mineral wool
Length
1000 mm
Width
600 mm
Height
100 mm
Temperature resistance, max.
1000 °C
Material class
Euroclass A1 /A1 non-flammable
Heat conductivity
0.04 w/m K
Product Datasheet
Link
Preview - Generation
预览
3D
2D