??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Insulating body Polyurethane - SitaTurbo
Bill of material
SitaTurbo Insulating body Polyurethane 189122
Preview
Article number
189122
LOG Level
Description main article
SitaTurbo Insulating body, Polyurethane
Compatibility
SitaTurbo, SitaTurbo Max
Material
Polyurethane
Color
Yellow/Silver
Surface
Smooth
Length
1000 mm
Width
600 mm
Height
100 mm
Material class
Euroclass E
Heat conductivity
0.023 w/m K
Product Datasheet
Link
Preview - Generation
Preview
3D
2D