SitaPipe Stainless steel DN100 Pipe clamp 74200011
Sita
SitaPipe
SitaPipe stainless steel
CAD模型選擇
{sita/p/sita_pipe_edel/sitastandard_rohrschelle.prj},{NB=Sita 74200011 (300)},{PREVIEW=sitastandard_rohrschelle.png},{ARTNR=74200011},{LOGLEVEL=300},{DESC=SitaPipe Edelstahl DN 100, Rohrschelle},{DN=100},{OD=110},{MAT=Edelstahl rostfrei},{WN=1.4404},{F=Silber},{OF=Glatt Gebeizt},{BK=Euroklasse A1 / A1 nicht brennbar},{A=159},{B=136},{C=26},{B1=20},{G=M10},{D=110},{INFO=Link},{ARTNR1=74200011},{H=20.000},{R=25.000},{TH=2.500},{DV=129.400},{DR=121.000},{DIST=142}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Sita
Description
Pipe clamp - SitaPipe Stainless steel
Bill of material
SitaPipe Stainless steel DN100 Pipe clamp 74200011
Preview
Article number
74200011
74200011
LOG Level
300
200
100
300
200
100
Description main article
SitaPipe Stainless steel DN 100, Pipe clamp
SitaPipe Stainless steel DN 100, Pipe clamp
Nominal diameter
100
100
mm
External diameter
110
110
mm
Material
Rust-proof stainless steel
Material number
1.4404
Color
Silver
Surface
Smooth
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D