您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
SitaPipe Stainless steel DN100 Cleaning pipe 70081111
Sita
SitaPipe
SitaPipe stainless steel
CAD模型選擇
{sita/p/sita_pipe_edel/sitastandard_reinigungsrohr.prj},{NB=Sita 70081111 (300)},{PREVIEW=sitastandard_reinigungsrohr.png},{ARTNR=70081111},{LOGLEVEL=300},{DESC=SitaPipe Edelstahl DN 100, Reinigungsrohr},{DN=100},{OD=110},{MAT=Edelstahl rostfrei},{WN=1.4404},{F=Silber},{OF=Glatt Gebeizt},{BK=Euroklasse A1 / A1 nicht brennbar},{A=120},{B=188},{C=123},{D=110},{E=62},{H=249},{INFO=Link},{ARTNR1=70081111},{OD2=113.000},{IND=100.000},{OD3=123.000},{RL=124.000},{RD=87.000},{RH=41.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Sita
Description
Cleaning pipe - SitaPipe Stainless steel
Bill of material
SitaPipe Stainless steel DN100 Cleaning pipe 70081111
Preview
Article number
70081111
70081111
LOG Level
300
200
100
300
200
100
Description main article
SitaPipe Stainless steel DN 100, Cleaning pipe
SitaPipe Stainless steel DN 100, Cleaning pipe
Nominal diameter
100
100
mm
External diameter
110
110
mm
Material
Rust-proof stainless steel
Material number
1.4404
Color
Silver
Surface
Smooth
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D