??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Retaining element for SitaDSS Multi - SitaDSS Multi
Bill of material
SitaDSS Multi Retaining element 129001
Preview
Article number
129001
LOG Level
Description main article
SitaDSS Multi Retaining element, 50-105 mm
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
Compatibility
SitaDSS Multi
Material
Polyamide
Color
Yellow
Surface
Smooth
Height adjustmant max
35 mm
Height adjustment max
105 mm
Number of feet
3
Rubber foot diameter
63 mm
Foot thread size
M8 mm
Foot thread length
90 mm
Damming height from-to
25-105 mm
Material class
Euroclass E / B2 normal flammability
Product Datasheet
Link
Preview - Generation
Preview
3D
2D