??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Retaining element for SitaDSS Profi - SitaMore
Bill of material
SitaDSS Profi retaining unit 149001
Preview
Article number
149001
LOG Level
Description main article
SitaMore DSS retaining element 25-105 mm, für SitaDSS Profi, SitaSani® 160 DSS
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
Compatibility
SitaDSS Profi
Damming height from-to
25-105 mm
Material
Polyamide
Color
Yellow
Surface
Smooth
Number of feet
3
Rubber foot diameter
63 mm
Foot thread size
M8
Foot thread length
90 mm
Product Datasheet
Link
Preview - Generation
Preview
3D
2D