??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Retaining element Retention - SitaMore
Bill of material
SitaMore Retaining element Retention 109175
Preview
Article number
LOG Level
Description main article
SitaMore Retention retaining element
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
Compatibility
Material
Polyamide
Color
Yellow
Surface
Smooth
Height adjustmant max
25 mm
Height adjustment max
105 mm
Number of feet
3
Rubber foot diameter
63 mm
Foot thread size
M8 mm
Foot thread length
90 mm
Product Datasheet
Link
Preview - Generation
Preview
3D
2D