??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
SitaConcrete - Balcony and terrace drainage rainwater outlet
Bill of material
SitaConcrete DN70 340216
Preview
Article number
LOG Level
Description main article
Nominal diameter
70 mm
External diameter
75 mm
Height
mm
Material
Rust-proof stainless steel
Material number
1.4301
Colour
Silver
Surface
Smooth
Pot inner diameter
90 mm
Temperature resistance, max.
80 °C
Temperature resistance, min.
-20 °C
Material class
Euroclass A1 /A1 non-flammable
Width
mm
Thread
Diameter
mm
Kind of roof
Kaltdach, Warmdach, Umkehrdach
Additional application areas
Balkon, Terrasse, Loggia
Kind of drainage
Freispiegel
Refurbishment
nein
used roof area
ja
Parapet outlet
nein
unused roof area
ja
Area outlet
ja
internal gutter
nein
Pipe direction/ drainage (internal, external)
nein
Vertical/Angled
senkrecht
Request of fire protection after DIN 18234 or industrial construction guidline
nein
Non-flammable
ja
Screw-on flange
nein
Connection sleeve
nein
Heated
nein
Nozzle cross section
rund
Construction height
nein
Revision element
nein
for emergency drainage
nein
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Nozzle execution
Vertical
Kind of drainage
Conventional drainage
Inclination
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Drain body material
stainless steel
Drain surfaces (basic body)
polished
Option of sealing
without sealing
Odour trap
without drain trap
Product description
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
No
Potential equalization (ground connection) available
No
Electrical connection
No
Fire resistance class retrofittable
No
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
GTIN number
Preview - Generation
Preview
3D
Characteristics Graph
2D