SitaDSS Fireguard screw-on flange with Airstop DN70 F302499
Sita
Fire protection
SitaDSS Fireguard®
CAD模型選擇
{sita/b/sita_dss_fireguard/sita_dss_fire_scraub_mit_air_asmtab.prj},{NB=SitaDSS F302499 (300,200)},{VERS=3},{DN=70},{OD=75},{A=550},{DK=185},{TID=146},{TBMIN=-20},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_dss_fire_schraub_mit_air.png},{ARTNR1=F302499},{DESC=SitaDSS Fireguard® Schraubflansch mit Airstop, DN70 , 105 - 570 mm},{ANS=Schraubflansch},{AM=150 x 150},{DA=Warmdach},{EA=Druckströmungsentwässerung},{SA=nein},{GDF=nein},{AG=nein},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Innenliegende Leitungsführung|Innenliegende Entwässerung},{SRWR=senkrecht},{BSO=ja},{NBB=nein},{SF=ja},{MANS=nein},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{NNEW=nein},{LOGLEVEL=300},{ZUB=},{H=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Sita
Description
SitaDSS Fireguard®Screw-on flange with Airstop - Fire protection outlet
Bill of material
SitaDSS Fireguard screw-on flange with Airstop DN70 F302499
Preview
Article number
F302499
LOG Level
300
200
100
300
200
100
Description main article
SitaDSS Fireguard® screw-on flange with Airstop, DN70 , 105 - 570 mm
Supplies
Base body ✔
Base body
Base body
Insulating body Mineral wool
Insulating body Mineral wool
Height
mm
Enter value for H
Height
mm
cm
inch
ft
確定
Nominal diameter
70
mm
External diameter
75
mm
Support length
550
mm
Opening/Core borehole
185
mm
Connection
Screw-on flange
Recess dimension
150 x 150
mm
Bridging of thermal insulation min.
105
mm
Bridging of thermal insulation max.
570
mm
Kind of roof
Nonventilated flat roof
Kind of drainage
Siphonic drainage
Refurbishment
no
used roof area
no
Parapet outlet
no
unused roof area
yes
Roof outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
yes
Non-flammable
no
Screw-on flange
yes
Connection sleeve
no
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
no
pot inner diameter
146
mm
Temperature resistance, min.
-20
°C
Material
Sheet steel, polyethylene, polyurethane
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Nozzle execution
Vertical
Kind of drainage
negative pressure
Nozzel gradient
0°
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
Plastic
Drain surfaces (basic body)
untreated
Option of sealing
with clamping flange (press sealing flange)
Drain trap
without drain trap
Product description
SitaDSS Fireguard® screw-on flange with Airstop, DN70 , 105 - 570 mm
Set article from combination of outlet and extension unit
yes
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
Datanorm number
F302499
GTIN number
4027563046500
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
Characteristics Graph
2D