??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
SitaDSS Fireguard®Screw-on flange with retaining element - Fire protection outlet
Bill of material
SitaDSS Fireguard screw-on flange with retaining element DN70 F302699
Preview
Article number
F302699
LOG Level
Description main article
SitaDSS Fireguard® screw-on flange, DN 70, with retaining element, DN 70, 105 - 570 mm
Supplies
Height
mm
Enter value for H
Height
mm
cm
inch
ft
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
Nominal diameter
70 mm
External diameter
75 mm
Support length
550 mm
Opening/Core borehole
185 mm
Connection
Screw-on flange
Recess dimension
150 x 150 mm
Bridging of thermal insulation min.
105 mm
Bridging of thermal insulation max.
570 mm
Kind of roof
Nonventilated flat roof
Kind of drainage
Siphonic drainage
Refurbishment
no
used roof area
no
Parapet outlet
no
unused roof area
yes
Roof outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
yes
Non-flammable
no
Screw-on flange
no
Connection sleeve
yes
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
yes
pot inner diameter
146 mm
Temperature resistance, min.
-20 °C
Material
Sheet steel, polyethylene, polyurethane
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Nozzle execution
Vertical
Kind of drainage
negative pressure
Nozzel gradient
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
Plastic
Drain surfaces (basic body)
untreated
Option of sealing
with clamping flange (press sealing flange)
Drain trap
without drain trap
Product description
SitaDSS Fireguard® screw-on flange, DN 70, with retaining element, DN 70, 105 - 570 mm
Set article from combination of outlet and extension unit
yes
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
Datanorm number
F302699
GTIN number
4027563046579
Preview - Generation
Preview
3D
Characteristics Graph
2D