??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
SitaDSS Indra Main drainage set Polyurethane insulating body - Parapet outlet
Bill of material
SitaDSS Indra Main drainage set Polyurethane insulating body DN70 147300
Preview
Article number
LOG Level
Description main article
Length fall pipe
mm
Nominal diameter
70 mm
External diameter
75 mm
Nozzel length
mm
Connection
Flange diameter
300 mm
Pot height
98 mm
Kind of roof
Nonventilated flat roof
Additional application areas
Balcony, terrace
Kind of drainage
Siphonic drainage
Refurbishment
no
used roof area
yes
Parapet outlet
yes
unused roof area
yes
Roof outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
External piping, external drainage
Vertical/Angled
horizontal
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
no
Screw-on flange
no
Connection sleeve
yes
Material
Polyurethane (outlet/insulation body), Stainless steel, material number 1.4301 (pipe system)
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
no
Pot inner diameter
189 mm
Temperature resistance, max.
80 °C
Temperature resistance, min.
-20 °C
Material class
Euroclass A1 /A1 non-flammable |Euroclass E / B2 normal flammability
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaDSS Indra
Nozzle execution
horizontal
Kind of drainage
negative pressure
Nozzel gradient
80°-100°
Type of roof outlet
Centered drain
Thermal insulation
with thermal insulation
Trace heating
without heating
Material of outlet
Plastic
Surface of roof outlet
untreated
Option of sealing
with factory provided connection sleeve
Drain trap
without drain trap
Product name
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
Datanorm number
GTIN number
Description/supplementary text for the order number
Preview - Generation
Preview
3D
Characteristics Graph
2D