??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
SitaDSS Profi Screw-on flange Without Airstop - Siphonic drainage outlet
Bill of material
SitaDSS Profi Screw-on flange Without Airstop DN56 143299
Preview
Article number
LOG Level
Supplies
Model
mm
Description accessory
Height
mm
Height adjustment
Description main article
Nominal diameter
mm
External diameter
mm
Nozzel length
mm
Height
mm
Opening/Core borehole
250 mm
Connection
Screw-on flange
Kind of roof
Ventilated flat roof, insulated roof, inverted roof
Kind of drainage
Siphonic drainage
Refurbishment
no
used roof area
no
Parapet outlet
no
unused roof area
yes
Roof outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
no
Screw-on flange
yes
Connection sleeve
no
Material
Polyurethane
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
yes
Pot inner diameter
146 mm
Temperature resistance, max.
80 °C
Temperature resistance, min.
-20 °C
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Material class
Euroclass E / B2 normal flammability
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaDSS Profi
Nozzle execution
Vertical
Kind of drainage
negative pressure
Nozzel gradient
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
Plastic
Surface of roof outlet
untreated
Option of sealing
with clamping flange (press sealing flange)
Drain trap
without drain trap
Product name
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
Datanorm number
GTIN number
Description/supplementary text for the order number
Preview - Generation
Preview
3D
Characteristics Graph
2D