??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
SitaDSS Ravana Plus - Siphonic drainage outlet
Bill of material
SitaDSS Ravana Plus DN70 vertical 281099
Preview
Article number
281099
LOG Level
Description main article
SitaDSS Ravana Plus, DN 70, for liquid compound
Height
mm
Enter value for H
Height
mm
cm
inch
ft
Opening/Core borehole
100 mm
Connection type
Liquid compound
Kind of roof
Ventilated flat roof
Additional application areas
Gutter
Kind of drainage
Siphonic drainage
Refurbishment
no
used roof area
no
Parapet outlet
no
unused roof area
yes
Roof outlet
yes
internal gutter
yes
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
yes
Screw-on flange
no
Connection sleeve
no
Material
Stainless steel
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
no
Pot inner diameter
75 mm
Temperature resistance, min.
-20 °C
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaDSS Ravana Plus
Nozzle execution
Vertical
Kind of drainage
negative pressure
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
stainless steel
Product name
SitaDSS Ravana Plus, DN 70, for liquid compound
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Datanorm number
281099
GTIN number
4027563700174
Preview - Generation
Preview
3D
Characteristics Graph
2D