Catalog navigation
CAD model selection
Company
Sita
Description
SitaGreen for intensive greenery - Drainage
Bill of material
SitaGreen for intensive greenery 232040
Preview
Article number
232040
LOG Level
300
200
100
Height adjustment
mm
Description main article
SitaGreen green roof shaft for intensive greenery
Model
for intensive greenery
Height
600 mm
Material
Polyurethane
Width
400 mm
Length
400 mm
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Material class
Euroclass E / B2 normal flammability
Additional application areas
Balcony, terrace, loggia
Refurbishment
no
used roof area
yes
Parapet outlet
no
unused roof area
no
Roof outlet
no
internal gutter
no
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
yes
Construction height
yes
Revision element
yes
For emergency drainage
no
Temperature resistance, min.
-20 °C
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaGreen for intensive greenery
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Drain body material
other product-specific models
Option of sealing
without sealing
Odour trap
without drain trap
Product description
SitaGreen green roof shaft for intensive greenery
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
no
Potential equalization (ground connection) available
no
Electrical connection
no
Connection to GLT, GA
no
Fire resistance class retrofittable
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
GTIN number
4027563012703
Preview - Generation
Preview
3D
Characteristics Graph
2D