피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
SitaKaskade Inside for downspout DN 70 330299
Sita
Balcony and Terrace outlets
SitaAttika Kaskade
CAD모델 선택
{sita/bt/sita_attika_kaskade/sita_attika_fallrohr_asmtab.prj},{NB=Sita 330299 (300)},{VERS=1},{DN=70},{OD=75},{L=1150},{B=280},{H=320},{TBMIN=-20},{TBMAX=80},{DK=90},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{PREVIEW=sita_attika_kaskade_fallrohr.png},{ARTNR1=330299},{DESC=SitaKaskade Inside für Fallrohr},{AM=1075 x 75},{WN=1.4301},{DA=Warmdach},{ZAB=Balkon, Terrasse, Loggia},{EA=Druckströmungs-, Freispiegelentwässerung},{SA=nein},{GDF=ja},{AG=ja},{UDF=ja},{FG=nein},{ILR=nein},{LFEW=Außenliegende Leitungsführung},{SRWR=waagerecht},{BSO=nein},{NBB=ja},{SF=ja},{MANS=nein},{MAT=Edelstahl rostfrei},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{NNEW=nein},{BK=Euroklasse A1 / A1 nicht brennbar},{INFO=Link},{LOGLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
Sita
Description
SitaKaskade Inside Screw-on flange for downspout - Cascade draining
Bill of material
SitaKaskade Inside for downspout DN 70 330299
Preview
Article number
330299
LOG Level
300
200
100
300
200
100
Description main article
SitaKaskade Inside for downspout
Nominal diameter
70
mm
External diameter
75
mm
Recess dimension
1075 x 75
mm
Material number
1.4301
Length
1150
mm
Width
280
mm
Height
320
mm
Temperature resistance, min.
-20
°C
Temperature resistance, max.
80
°C
Kind of roof
Nonventilated flat roof
Additional application areas
Balcony, terrace, loggia
Kind of drainage
Siphonic drainage, conventional drainage
Refurbishment
no
used roof area
yes
Parapet outlet
yes
unused roof area
yes
Roof outlet
no
internal gutter
no
Pipe direction/ drainage (internal, external)
External piping
Vertical/Angled
horizontal
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
yes
Screw-on flange
yes
Connection sleeve
no
Material
Rust-proof stainless steel
Heated
no
Nozzel cross section
round
Opening/Core borehole
90
mm
Construction height
no
Revision element
no
For emergency drainage
no
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaAttika Kaskade
Nozzle execution
horizontal
Kind of drainage
Conventional drainage
Nozzel gradient
80°-100°
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
stainless steel
Option of sealing
with clamping flange (press sealing flange)
Drain trap
without drain trap
Product name
SitaKaskade Inside for downspout
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Datanorm number
330299
GTIN number
4027563698204
Description/supplementary text for the order number
SitaAttika cascade set for fall pipe, for safe movement of rainwater from higher roof areas via the lower-lying roof areas, consisting of the SitaAttika cascade for routing the DN 70 pipe system through the thermal insulation, with predrilled holes for fastening of the component in the substructure, with screw-on flange construction with two sealing sleeves for clamping bitumen, plastic or EPDM membranes, six M12 threaded pins and washers and hexagonal nuts, SitaMore vapour barrier plate flex, SitaPipe 87.5° bend, SitaPipe 30° bend, SitaPipe 15° bend, 4 pcs. SitaPipe Edelstahl safety clamp, size DN 70, supply and install to professional standards.
미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
Characteristics Graph
2D