??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
SitaKaskade Inside Screw-on flange as waterspout - Cascade draining
Bill of material
SitaKaskade Inside as waterspout DN 70 330399
Preview
Article number
330399
LOG Level
Description main article
SitaKaskade Inside as waterspout
Nominal diameter
70 mm
External diameter
75 mm
Recess dimension
1011 x 75 mm
Material number
1.4301
Length
1050 mm
Width
280 mm
Height
320 mm
Temperature resistance, min.
-20 °C
Temperature resistance, max.
80 °C
Kind of roof
Nonventilated flat roof
Additional application areas
Balcony, terrace, loggia
Kind of drainage
Siphonic drainage, conventional drainage
Refurbishment
no
used roof area
yes
Parapet outlet
yes
unused roof area
yes
Roof outlet
no
internal gutter
no
Pipe direction/ drainage (internal, external)
External piping
Vertical/Angled
horizontal
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
yes
Screw-on flange
yes
Connection sleeve
no
Material
Rust-proof stainless steel
Heated
no
Nozzel cross section
round
Opening/Core borehole
90 mm
Construction height
no
Revision element
no
For emergency drainage
yes
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaAttika Kaskade
Nozzle execution
horizontal
Kind of drainage
Conventional drainage
Nozzel gradient
80°-100°
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
stainless steel
Option of sealing
with clamping flange (press sealing flange)
Drain trap
without drain trap
Product name
SitaKaskade Inside as waterspout
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Datanorm number
330399
GTIN number
4027563043677
Description/supplementary text for the order number
SitaAttika cascade set as waterspout, for safe movement of rainwater from higher roof areas via the lower-lying roof areas, consisting of the SitaAttika cascade for routing the DN 70 pipe system through the thermal insulation, with predrilled holes for fastening of the component in the substructure, with screw-on flange construction with two sealing sleeves for clamping bitumen, plastic or EPDM membranes, six M12 threaded pins and washers and hexagonal nuts, SitaMore vapour barrier plate flex, SitaPipe Edelstahl 30° bend, SitaPipe Edelstahl 15° bend, 3 pcs. SitaPipe Edelstahl safety clamp, size DN 70, supply and install to professional standards.
Preview - Generation
Preview
3D
Characteristics Graph
2D