SitaTurbo parapet outlet 186099
Sita
Emergency drainage
SitaTurbo
CAD모델 선택
{sita/n/sita_turbo/sita_turbo_asmtab.prj},{NB=Sita 186099 (300,600)},{VERS=1},{A=600},{FH=0},{DK=170},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_turbo.png},{ARTNR1=186099},{DESC=SitaTurbo, 600 mm, mit flachem Losflansch},{SQ=120 x 60},{F=Silber},{OF=Glatt Gebeizt},{ABF=Oberflächen frei von scharfen Kanten},{DA=Warmdach},{ZAB=Balkon, Terrasse, Loggia},{EA=Freispiegelentwässerung},{SA=nein},{GDF=ja},{AG=ja},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Außenliegende Leitungsführung},{SRWR=waagerecht},{BSO=nein},{NBB=ja},{SF=ja},{MANS=nein},{MAT=Edelstahl rostfrei},{BHB=nein},{DAAB=nein},{RB=nein},{NNEW=nein},{BLK=H 1,5 - max. 150 kg / 1,5 kN},{LOGLEVEL=300},{BF=600}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
Sita
Description
SitaTurbo - Parapet outlet
Bill of material
SitaTurbo parapet outlet 186099
Preview
Article number
186099
186099
LOG Level
300
200
100
300
200
100
Description main article
SitaTurbo, 600 mm, with flat loose flange
SitaTurbo, 600 mm, with flat loose flange
Pipe cross-section
120 x 60
mm
Design
600
600
mm
Design
mm
Loose flange height
0
0
mm
Colour
Silber
Surface
Glatt Gebeizt
Opening/Core borehole
170
mm
General properties
Oberflächen frei von scharfen Kanten
Kind of roof
Nonventilated flat roof
Additional application areas
Balcony, terrace, loggia
Kind of drainage
Conventional drainage
Refurbishment
no
used roof area
yes
Parapet outlet
yes
unused roof area
yes
Roof outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
External piping
Vertical/Angled
horizontal
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
yes
Screw-on flange
yes
Connection sleeve
no
Material
Rust-proof stainless steel
Heated
no
Construction height
no
Revision element
no
For emergency drainage
no
no
Temperature resistance, min.
-20
°C
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaTurbo
Nozzle execution
horizontal
Kind of drainage
Conventional drainage
Nozzel gradient
80°-100°
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
stainless steel
Option of sealing
with clamping flange (press sealing flange)
Drain trap
without drain trap
Product name
SitaTurbo, 600 mm, with flat loose flange
SitaTurbo, 600 mm, with flat loose flange
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
Datanorm number
186099
186099
GTIN number
4027563016770
4027563016770
Description/supplementary text for the order number
SitaTurbo parapet outlet, made of rust-proof stainless steel, material number 1.4301 to DIN EN 1253-2 with enhanced quality standard according to RAL quality mark GZ-694, with screw-on flange construction, 600 mm pipe length, discharge rate as waterspout 5.0 l/s at 65 mm retaining height and 8.7 l/s at 35 mm retaining height with a 4.0 m-long connected DN/OD 100/110 mm downpipe, with flat loose flange and two sealing sleeves for clamping of bitumen, plastic or EPDM membranes. With eight M12 stainless steel threaded rods, brass nuts, protective caps, washers and dome grate permanently welded to the fixed flange, supply and install to professional standards.
SitaTurbo parapet outlet, made of rust-proof stainless steel, material number 1.4301 to DIN EN 1253-2 with enhanced quality standard according to RAL quality mark GZ-694, with screw-on flange construction, 600 mm pipe length, discharge rate as waterspout 5.0 l/s at 65 mm retaining height and 8.7 l/s at 35 mm retaining height with a 4.0 m-long connected DN/OD 100/110 mm downpipe, with flat loose flange and two sealing sleeves for clamping of bitumen, plastic or EPDM membranes. With eight M12 stainless steel threaded rods, brass nuts, protective caps, washers and dome grate permanently welded to the fixed flange, supply and install to professional standards.
Surface of roof outlet
미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
Characteristics Graph
2D