??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
Sita
Description
SitaVasant Double - Parapet outlet
Bill of material
SitaVasant Double 500500
Preview
Article number
LOG Level
Accessories
Description main article
Kind of roof
Warmdach
Additional application areas
Balkon, Terrasse, Loggia
Kind of drainage
Freispiegel
Refurbishment
nein
used roof area
ja
Parapet outlet
ja
unused roof area
ja
Roof outlet
nein
internal gutter
nein
Pipe direction/ drainage (internal, external)
nein
Vertical/Angled
waagerecht
Request of fire protection after DIN 18234 or industrial construction guidline
nein
Non-flammable
nein
Screw-on flange
nein
Connection sleeve
ja
Heated
nein
Nozzle cross section
rund
Opening/Core borehole
174 mm
Structure height of drainage
nein
Revision element
nein
For emergency drainage
nein
Pot inner diameter
221 mm
Temperature resistance, max.
80 °
Temperature resistance, min.
-20 °
Material
Polyurethan
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Material class
Euroklasse E / B2 normal entflammbar
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Product series
SitaVasant
Nozzle execution
horizontal
Kind of drainage
Conventional drainage
Nozzel gradient
80°-100°
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Drain body material
Plastic
Drain surfaces (basic body)
untreated
Option of sealing
with factory provided connection sleeve
Odour trap
without drain trap
Product description
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
No
Potential equalization (ground connection) available
No
Electrical connection
No
Fire resistance class retrofittable
No
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
GTIN number
Preview - Generation
Visualização
3D
Characteristics Graph
2D