Catalog navigation
CAD model selection
Company
Sita
Description
SitaVent Fireguard® - with PE pipe
Bill of material
SitaVent Fireguard®with PE pipe DN70 F304300
Preview
Article number
F304300
LOG Level
300
200
100
Supplies
Height adjustment
mm
Description main article
SitaVent Fireguard®, DN 70, Bitumen-connection sleeve
Nominal diameter
70
mm
External diameter
75
mm
Connection
Bitumen-Manschette
Opening/Core borehole
185
mm
Recess dimension
150 x 150
mm
Nozzel length
154 mm
Temperature resistance, min.
-20 °C
Bridging of thermal insulation min.
60 mm
Bridging of thermal insulation max.
450 mm
Kind of roof
Nonventilated flat roof
Refurbishment
no
used roof area
no
Parapet outlet
no
unused roof area
yes
Roof outlet
no
internal gutter
no
Pipe direction/ drainage (internal, external)
Internal piping
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
yes
Non-flammable
no
Screw-on flange
no
Connection sleeve
yes
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
no
Material
Sheet steel, polyethylene, polyurethane
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Material of outlet
Plastic
Drain surfaces (basic body)
untreated
Product description
SitaVent Fireguard®, DN 70, Bitumen-connection sleeve
Set article from combination of outlet and extension unit
yes
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
Datanorm number
F304300
GTIN number
4027563701843
Preview - Generation
Preview
3D
Characteristics Graph
2D