Catalog navigation
CAD model selection
    Sita Extension unit - SitaStandard
    10/29/24
    Sita Extension unit - SitaTrendy
    10/29/24
    Sita Screw-on flange Extension unit - SitaTrendy
    10/29/24
    Sita Retaining element for SitaStandard/SitaMulti - SitaMore
    10/29/24
    Sita Retaining element for SitaTrendy/SitaSani - SitaMore
    10/29/24
    Sita Insulating body for rainwater outlet - SitaStandard
    10/29/24
    Sita Insulating body for extension unit - SitaStandard
    9/27/23
    Sita Terrace kit - SitaMore
    10/29/24
    Sita Reinforcement plate - SitaMore
    3/20/24
    Sita Pipe connection sleeve heating - SitaMore
    9/27/23
    Sita Allround dome grate - SitaMore
    10/29/24
    Sita Pipe - SitaPipe Stainless steel
    10/29/24
    Sita Bend - SitaPipe Stainless steel
    10/29/24
    Sita Safety clamp - SitaPipe Stainless steel
    10/29/24
    Sita Pipe clamp - SitaPipe Stainless steel
    10/29/24
    Sita Branch 45° - SitaPipe Stainless steel
    10/29/24
    Sita Branch 87.5° - SitaPipe Stainless steel
    PIPING
    10/29/24
    Sita Cleaning pipe - SitaPipe Stainless steel
    10/29/24
    Sita Adapter eccentric - SitaPipe Stainless steel
    10/29/24
    Sita Expansion connection sleeve - SitaPipe Stainless steel
    PIPING
    10/29/24
    Sita Reduction - SitaPipe Stainless steel
    PIPING
    10/29/24
    Sita Vapour barrier plate - SitaMore
    10/29/24
    Sita Cladding cover plate - SitaAttika
    10/29/24
    Sita Insulating body for extension unit - SitaTrendy
    3/20/24
    Sita Insulating body for rainwater outlet - SitaTrendy
    10/29/24
    Sita Insulating body Mineral wool - SitaFireguard
    10/29/24
    Sita Extension unit, 80 - 300 mm - SitaMulti
    3/20/24
    Sita Extension unit - SitaDSS Profi
    10/29/24
    Sita Screw-on flange Extension unit - SitaDSS Profi
    10/29/24
    Sita Retaining element for SitaDSS Profi - SitaMore
    10/29/24
    Sita Retaining element - SitaDSS Indra
    10/29/24
    Sita Retaining element for SitaDSS Multi - SitaDSS Multi
    10/29/24
    Sita Retaining element Retention - SitaMore
    10/29/24
    Sita Base plate - SitaVent
    3/20/24
    Sita Pipe bend - SitaVent
    PIPING
    10/29/24
    Sita Rain cover - SitaVent
    3/20/24
    Sita Protective grating - SitaVent
    3/20/24
    Sita Vapour barrier cap - SitaVent
    3/20/24
    Sita Extension unit - SitaCompact
    3/20/24
    Sita Screw-on flange Extension unit - SitaCompact
    3/20/24
    Sita Fluid extension unit - SitaCompact
    3/20/24
    Sita Retaining ring - SitaCompact
    3/20/24
    Sita Balcony outlet grating - Compact
    3/20/24
    Sita Balcony outlet grating for linear drainage - SitaCompact
    3/20/24
    Sita Insulating body for extension unit - SitaDSS Profi
    3/20/24
    Sita Extension unit, 80 - 300 mm - SitaDSS Multi
    3/20/24
    Sita Insulating body for rainwater outlet - SitaDSS Multi
    10/29/24
    Sita Insulating body for compensating ring - SitaDSS Multi
    10/29/24
    Sita Insulating body for extension unit - SitaDSS Multi
    10/29/24
    Sita Insulating body for rainwater outlet - Sita Multi
    10/29/24
    Sita Insulating body for compensating ring - Sita Multi
    10/29/24
    Sita Insulating body for extension unit - Sita Multi
    10/29/24
    Sita Construction period protective cover - Sita Multi
    10/29/24
    Sita Height compensation piece - Sita Multi
    10/29/24
    Sita Grating frame - SitaMulti
    10/29/24
    Sita Insulating body for rainwater outlet - SitaCompact
    10/29/24
    Sita Flat grate - SitaCompact
    10/29/24
    Sita Feet - SitaDrain®
    3/20/24
    Sita Dome grate - SitaSteel
    10/29/24
    Sita Height compensation piece - SitaMore
    3/20/24
    Sita Cladding cover plate - SitaTurbo
    10/29/24
    Sita Cladding cover plate - SitaSteel
    10/29/24
    Sita Fix - SitaRetention
    PIPING
    10/29/24
    Sita Vapour barrier plate - SitaSteel
    10/29/24
    Sita SitaSteel parapet rapid Adapter - SitaSteel
    PIPING
    10/29/24
    Sita Retaining element - SitaGreen
    3/20/24
    Sita Extension unit - SitaGreen
    10/29/24
    Sita Retaining ring - SitaIndra
    3/20/24
    Sita Cladding cover plate - SitaTurbo
    10/29/24
    Sita Dome grate - SitaEasy
    3/20/24
    Sita Dome grate - SitaEasy Go
    3/20/24
    Sita Adapter on SitaPipe stainless steel pipe - SitaTurbo
    PIPING
    10/29/24
    Sita Adapter to round zinc pipe according to DIN EN 612 - SitaTurbo
    PIPING
    10/29/24
    Sita Adapter to rectangular zinc pipe - SitaTurbo
    PIPING
    10/29/24
    Sita Cover plate - SitaTurbo
    10/29/24
    Sita Adapter - SitaPipe
    PIPING
    10/29/24
    Sita Insulating body Mineral wool - SitaTurbo
    10/29/24
    Sita Insulating body Polyurethane - SitaTurbo
    10/29/24
    Sita Insulating body XPS - SitaTurbo
    10/29/24
    Sita Head piece - SitaDrain® Wood
    PIPING
    10/29/24
    Sita Transition connector set - SitaMore
    3/20/24
    Sita Retaining element for SitaDSS Profi - SitaDSS Ravana
    PIPING
    10/29/24
    Sita Screw-on flange Extension unit 197 mm - SitaDSS Ravana
    PIPING
    10/29/24
    Sita Condensation deflector - SitaVent
    PIPING
    10/29/24
    Sita connection sleeve pipe - SitaVent
    PIPING
    10/29/24
    Sita Base plate Insulating body - SitaVent
    10/29/24
    Sita angled insulating body - SitaStandard
    10/29/24
    Sita Sealing sleeve - SitaMore
    10/29/24
    Sita Vapour barrier plate - SitaTurbo
    10/29/24
    Sita Terrace kit - SitaTurbo
    10/29/24
    Sita Cover plate - SitaTurbo Max
    10/29/24
    Sita PE connection pipe - SitaMore
    PIPING
    10/29/24
    Sita Retaining element - SitaEasy
    3/20/24
    Sita Grating - SitaVasant Accessories
    10/29/24
    Sita Grating Double - SitaVasant Accessories
    10/29/24
    Sita Adapter - SitaVasant
    PIPING
    10/29/24
    Sita End grate - SitaConcrete
    PIPING
    10/29/24