??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Terrace kit - SitaMore
Bill of material
SitaMore Terrace kit 159060
Preview
Article number
159060
LOG Level
Description main article
SitaMore Terrace kit
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
Compatibility
SitaStandard, SitaTrendy, SitaIndra, SitaSani 63, SitaSani 90, SitaSani 105
Material
Aluminium
Color
Silver
Surface
Smooth
Length
156 mm
Width
156 mm
Height
99.5 mm
Height adjustmant max
34 mm
Height adjustment max
100 mm
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Preview - Generation
Preview
3D
2D