??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Sita
Description
Vapour barrier plate - SitaTurbo
Bill of material
SitaTurbo Vapour barrier plate 186190
Preview
Article number
186190
LOG Level
Description main article
SitaTurbo Vapour barrier plate
Nominal diameter
50 mm
Compatibility
SitaTurbo, SitaTurbo Max
Material
EPDM
Color
Black
Surface
Smooth
Length
374 mm
Width
314 mm
Thickness
2 mm
Product Datasheet
Link
Preview - Generation
Preview
3D
2D