피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
SitaDSS Indra Main drainage set Polyurethane insulating body DN70 147300
Sita
Parapet roof outlets
SitaDSS Indra
CAD모델 선택
{sita/a/sita_dss_indra/sita_dss_indra_haupt_pur_asmtab.prj},{NB=SitaDSS 147300 (300)},{VERS=1},{AF=2000},{DN=70},{OD=75},{A=200},{DK=0},{FD=300},{TH=98},{TID=189},{TBMAX=80},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_dss_indra_hauptentwaesserungsset_pur.png},{ARTNR1=147300},{DESC=SitaDSS Indra HE 2,0 m, PUR-Daemmkoerper, Bitumen-Manschette},{ANS=Bitumen-Manschette},{DA=Warmdach},{ZAB=Balkon, Terrasse},{EA=Druckströmungsentwässerung},{SA=nein},{GDF=ja},{AG=ja},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Außenliegende Leitungsführung, Außenliegende Entwässerung},{SRWR=waagerecht},{BSO=nein},{NBB=nein},{SF=nein},{MANS=ja},{LOGLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
Sita
Description
SitaDSS Indra Main drainage set Polyurethane insulating body - Parapet outlet
Bill of material
SitaDSS Indra Main drainage set Polyurethane insulating body DN70 147300
Preview
Article number
147300
147300
LOG Level
300
200
100
300
200
100
Description main article
SitaDSS Indra HE 2,0 m, PUR-insulation body, Bitumen-connection sleeve
SitaDSS Indra HE 2,0 m, PUR-insulation body, Bitumen-connection sleeve
Length fall pipe
2000
2000
mm
Nominal diameter
70
mm
External diameter
75
mm
Nozzel length
200
200
mm
Connection
bitumen-connection sleeve
bitumen-connection sleeve
Flange diameter
300
mm
Pot height
98
mm
Kind of roof
Nonventilated flat roof
Additional application areas
Balcony, terrace
Kind of drainage
Siphonic drainage
Refurbishment
no
used roof area
yes
Parapet outlet
yes
unused roof area
yes
Roof outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
External piping, external drainage
Vertical/Angled
horizontal
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
no
Screw-on flange
no
Connection sleeve
yes
Material
Polyurethane (outlet/insulation body), Stainless steel, material number 1.4301 (pipe system)
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
no
Pot inner diameter
189
mm
Temperature resistance, max.
80
°C
Temperature resistance, min.
-20
°C
Material class
Euroclass A1 /A1 non-flammable |Euroclass E / B2 normal flammability
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaDSS Indra
Nozzle execution
horizontal
Kind of drainage
negative pressure
Nozzel gradient
80°-100°
Type of roof outlet
Centered drain
Thermal insulation
with thermal insulation
Trace heating
without heating
Material of outlet
Plastic
Surface of roof outlet
untreated
Option of sealing
with factory provided connection sleeve
Drain trap
without drain trap
Product name
SitaDSS Indra HE 2,0 m, PUR-insulation body, Bitumen-connection sleeve
SitaDSS Indra HE 2,0 m, PUR-insulation body, Bitumen-connection sleeve
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
Datanorm number
147300
147300
GTIN number
4027563042854
4027563042854
Description/supplementary text for the order number
SitaDSS Indra main drainage set for siphonic drainage, with angled parapet outlet, made of polyurethane, thermally insulated, according to DIN EN 1253-2 with enhanced quality standard according to RAL quality mark GZ-694, in size DN 70, discharge rate 17.0 l/s at 45 mm retaining height, with stainless steel connection pipe and safety clamps, vapour barrier plate flex for secure connection to the vapour barrier and PUR insulating body. With large foamed-in connection connection sleeve of choice (495 x 495 mm) to suit the roofing membrane and with fixing ring for additional securing of the connection connection sleeve and to hold the supplied dome grate with Airstop. Complete set with 2.0 m downpipe, including pipe clamps. Supply and install to professional standards.
SitaDSS Indra main drainage set for siphonic drainage, with angled parapet outlet, made of polyurethane, thermally insulated, according to DIN EN 1253-2 with enhanced quality standard according to RAL quality mark GZ-694, in size DN 70, discharge rate 17.0 l/s at 45 mm retaining height, with stainless steel connection pipe and safety clamps, vapour barrier plate flex for secure connection to the vapour barrier and PUR insulating body. With large foamed-in connection connection sleeve of choice (495 x 495 mm) to suit the roofing membrane and with fixing ring for additional securing of the connection connection sleeve and to hold the supplied dome grate with Airstop. Complete set with 2.0 m downpipe, including pipe clamps. Supply and install to professional standards.
미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
Characteristics Graph
2D