Catalog navigation
CAD model selection
Company
Sita
Description
Extension unit - SitaDSS Profi
Bill of material
SitaDSS Profi extension unit 142622
Preview
Article number
142622
LOG Level
300
200
100
Description main article
SitaDSS Profi extension unit, 60-220 mm, Evalastic connection sleeve
External diameter
131 mm
Nozzel length
251
mm
Connection
Evalastic-connection sleeve
Material
Polyurethane
Color
Yellow
Surface
Glatt
Temperature resistance, min.
-20 °C
Temperature resistance, max.
80 °C
Material class
Euroclass E / B2 normal flammability
Bridging of thermal insulation min.
60 mm
Bridging of thermal insulation max.
220
mm
Product Datasheet
Link
Preview - Generation
Preview
3D
2D