Catalog navigation
CAD model selection
Company
Sita
Description
Screw-on flange Extension unit - SitaDSS Profi
Bill of material
SitaDSS Profi extension unit Schraubflansch 142599
Preview
Article number
142599
LOG Level
300
200
100
Description main article
SitaDSS Profi extension unit, 150 mm, Schraubflansch
External diameter
131 mm
Nozzel length
183
mm
Bridging of thermal insulation min.
60 mm
Bridging of thermal insulation max.
150
mm
Connection
Screw-on flange
Material
Polyurethan
Color
Gelb
Surface
Glatt
Temperature resistance, min.
-20 °C
Temperature resistance, max.
80 °C
Material class
Euroklasse E / B2 normal entflammbar
Product Datasheet
Link
Preview - Generation
Preview
3D
2D