Catalog navigation
CAD model selection
Company
Sita
Description
Insulating body for extension unit - SitaDSS Profi
Bill of material
SitaDSS Profi Insulating body for extension element 145006
Preview
Article number
145006
LOG Level
300
200
100
Description main article
SitaDSS Profi Insulating body for extension element 60 mm, Polyurethane
Compatibility
SitaDSS Profi Extension unit
Material
Polyurethane
Color
Yellow
Surface
Smooth
Length
500 mm
Width
500 mm
Height
60
mm
Material class
Euroclass E / B2 normal flammability
Heat conductivity
0.025 W/(m*K)
Product Datasheet
Link
Preview - Generation
Preview
3D
2D