Catalog navigation
CAD model selection
Company
Sita
Description
Vapour barrier plate - SitaMore
Bill of material
SitaMore Vapour barrier plate DN 70 187090
Preview
Article number
187090
LOG Level
300
200
100
Description main article
SitaMore Vapour barrier plate flex, round pipe, DN 70
Nominal diameter
70
mm
Compatibility
SitaRondo, SitaSpy, SitaEasy, SitaEasy Plus, SitaEasy Go, SitaAttika Rohr
Material
EPDM
Color
Black
Surface
Smooth
Length
352
mm
Width
352
mm
Product Datasheet
Link
Preview - Generation
Preview
3D
2D