Catalog navigation
CAD model selection
Company
Sita
Description
Sealing sleeve - SitaMore
Bill of material
SitaMore Sealing sleeve 180075
Preview
Article number
180075
LOG Level
300
200
100
Description main article
SitaMore DN 70 Sealing sleeve
Nominal diameter
70
mm
Connection
DN 70
Compatibility
SitaPipe Edelstahl pipe system, SitaRondo, SitaSpy
Material
Fleece butyl
Length
230 mm
Width
230 mm
Product Datasheet
Link
Preview - Generation
Preview
3D
2D