Catalog navigation
CAD model selection
Company
Sita
Description
Cladding cover plate - SitaSteel
Bill of material
SitaSteel cladding cover plate 30504092
Preview
Article number
30504092
LOG Level
300
200
100
Description main article
SitaSteel cladding cover plate
Connection
300 x 300
mm
Recess dimension
155 x 70
mm
Compatibility
SitaSteel Attika rapid adapter
Material
Rust-proof stainless steel
Material number
1.4301
Color
Silver
Surface
Smooth
Length
300
mm
Width
300
mm
Thickness
1.0
mm
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Preview - Generation
Preview
3D
2D