Catalog navigation
CAD model selection
Company
Sita
Description
Extension unit - SitaTrendy
Bill of material
SitaTrendy Extension unit 152624
Preview
Article number
152624
LOG Level
300
200
100
Description main article
SitaTrendy extension unit, 220 mm, Sarnafil-TG-66 connection sleeve
External diameter
132 mm
Nozzel length
255
mm
Bridging of thermal insulation min.
60 mm
Bridging of thermal insulation max.
220
mm
Product Datasheet
Link
Preview - Generation
Preview
3D
2D