Catalog navigation
CAD model selection
Company
Sita
Description
Screw-on flange Extension unit - SitaTrendy
Bill of material
SitaTrendy screw-on flange extension unit 152599
Preview
Article number
152599
LOG Level
300
200
100
Description main article
SitaTrendy extension unit, 150 mm, screw-on flange
External diameter
132 mm
Nozzel length
185
mm
Bridging of thermal insulation min.
60 mm
Bridging of thermal insulation max.
150
mm
Product Datasheet
Link
Preview - Generation
Preview
3D
2D