Catalog navigation
CAD model selection
Company
Sita
Description
Adapter to round zinc pipe according to DIN EN 612 - SitaTurbo
Bill of material
SitaTurbo Adapter DN80 189108
Preview
Article number
189108
LOG Level
300
200
100
Description main article
SitaTurbo Adapter, DN/OD 80/77, on downpipe according to DIN EN 612, 8-pcs. round
Nominal diameter
80
mm
External diameter
77
mm
Compatibility
SitaTurbo, SitaTurbo inverted roof
Material
Stainless steel
Material number
1.4401
Color
Silver
Surface
Smooth
Product Datasheet
Link
Preview - Generation
Preview
3D
2D