Catalog navigation
CAD model selection
Company
Sita
Description
Adapter - SitaVasant
Bill of material
SitaVasant Adapter 501000
Preview
Article number
501000
LOG Level
300
200
100
Description main article
SitaVasant DN 100 Adapter
Nominal diameter
100 mm
Compatibility
SitaVasant Double
Material
Rust-free stainless steel
Material number
1.4301
Color
Silver
Surface
Smooth
Product Datasheet
Link
Preview - Generation
Preview
3D
2D