Catalog navigation
CAD model selection
Company
Sita
Description
Extension unit - SitaStandard
Bill of material
SitaStandard Aufstockelement, 160 mm, Bitumen 102500
Preview
Article number
102500
LOG Level
300
200
100
Description main article
SitaStandard extension unit, 160 mm, Bitumen
External diameter
170 mm
Nozzel length
206
mm
Bridging of thermal insulation min.
60 mm
Bridging of thermal insulation max.
160
mm
Connection
pot inner diameter
189 mm
Pot height
57 mm
Temperature resistance, max.
80 °C
Temperature resistance, min.
-20 °C
Material
Polyurethane
Material class
Euroclass E / B2 normal flammability
Product Datasheet
Link
Preview - Generation
Preview
3D
2D