Catalog navigation
CAD model selection
Company
Sita
Description
Insulating body for rainwater outlet - SitaStandard
Bill of material
SitaStandard dämmkörper gully E109003
Preview
Article number
E109003
LOG Level
300
200
100
Description main article
SitaStandard insulating body for rainwater outlet
Model
220 mm
Compatibility
SitaStandard
Temperature resistance, max.
75 °C
Compressive strength
300 kPa
Material
XPS
Material class
Euroclass E / B2 normal flammability
Heat conductivity
0.037 W/(m*K)
Product Datasheet
Link
Preview - Generation
Preview
3D
2D